(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Three-lock Flange【1-1,500 Pieces Per Package】

Three-lock Flange
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Three locknuts
•Material: Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
FTHRL5-3W
FTHRL5-C
FTHRL5-U
FTHRL6-3W
FTHRL6-C
FTHRL6-U
FTHRL8-3W
FTHRL8-C
FTHRL8-U
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Sales Unit Surface Treatment (Details)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

105Box/package[Trivalent Chromate] Trivalent White

1,500 Pieces Per Package

1 Pack(s)Available

17 Days or more

-5Box/package[Chromate Plating] Chromate Plating

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-5Box/packageBright Chromate Plating

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

106Box/package[Trivalent Chromate] Trivalent White

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

-6Box/package[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-6Low Quantity (can be purchased from one)Bright Chromate Plating

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

108Box/package[Trivalent Chromate] Trivalent White

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-8Box/package[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-8Low Quantity (can be purchased from one)Bright Chromate Plating

Loading...

  1. 1

Basic Information

Material Steel Thread ridge type Metric coarse Application / function Stop loosening
Self-Loosening details Three locknuts

Additional Products in this Category

Tech Support