(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flanged Nuts - Nylon Insert, Steel, Trivalent White Coated, FN-3W

Flanged Nuts - Nylon Insert, Steel, Trivalent White Coated, FN-3W
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Nylon Nut
•Material: Steel
•Surface Treatment: Trivalent White
•Application/Function: Stop loosening

Part Number

Configured Part Number is shown.

Part Number
FN-M8-3W
FN-M10-3W
FN-M12-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Wrench Flats
(mm)
Height
(mm)
Pitch
(mm)
1 Piece(s)Available

8 Days or more

10813171.25
1 Piece(s)Available

8 Days or more

101017211.5
1 Piece(s)Available

8 Days or more

101219241.75

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Trivalent Chromate Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Trivalent White
Self-Loosening details Nylon Nut

Additional Products in this Category

Tech Support