(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flange Nut, Serrated【150-1,500 Pieces Per Package】

Flange Nut, Serrated
  • Volume Discount

•Shape: Flanged Nut
•Self-Loosening details: Other Special Shapes
•Material: Stainless Steel
•Application/Function: Stop loosening
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
NSFNS3
NSFNS4
NSFNS5
NSFNS6
NSFNS8
NSFNS10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Pitch
(mm)

1,500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1030.5

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

1040.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1050.8

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1061

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

1081.25

150 Pieces Per Package

1 Pack(s)Available

8 Days or more

10101.5

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Thread ridge type Metric coarse
Application / function Stop loosening Sales Unit Box/package Surface Treatment (Details) No
Self-Loosening details Serrated Nuts

Additional Products in this Category

Tech Support