(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

U Urethane Foam (for Low-Floor with Heavy Loads)

U Urethane Foam (for Low-Floor with Heavy Loads)
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane (UR)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Aluminum A2017BD-T

PDF

Part Number

Configured Part Number is shown.

 
Part Number
U-35HW
U-50HW
U-65HW
U-75HW
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

3527630980
1 Piece(s)Available

8 Days or more

5037.5835.52350
1 Piece(s)Available

12 Days or more

653610393130
1 Piece(s)Available

16 Days or more

753910423920

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane (UR) Shaft Bearing Available
Core Aluminum A2017BD-T Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support