(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEUW Control Conductive Urethane (for Stainless Steel)

SEUW Control Conductive Urethane (for Stainless Steel)
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Antistatic Urethane
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Core: Stainless steel 304

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SEUW-100
SEUW-125
SEUW-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

15 Days or more

1003510421470
1 Piece(s)Available

12 Days or more

1254212562050
1 Piece(s)Available

16 Days or more

1504512562450

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Antistatic Urethane Shaft Bearing Available
Core Stainless steel 304 Bearing details Stainless Needle Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support