(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPM Semi-Pneumatic

SPM Semi-Pneumatic
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Natural Rubber
•Wheel Width (mm): 45
•Hole Diameter (f): 20
•Width of Hub (mm): 49

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPM-150
SPM-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Max. Allowable Load
(N)
1 Piece(s)Available

15 Days or more

150780
1 Piece(s)Available

8 Days or more

200980

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Natural Rubber Wheel Width(mm) 45
Hole diameter(φ) 20 Width of Hub(mm) 49 Shaft Bearing Available
Core Aluminum Diecast Bearing details Radial ball bearings Wheel Type Single Wheel

Additional Products in this Category

Tech Support