(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Turntable, with integrated leveler, series SCY (Blickle). (Part Numbers)

Casters - Turntable, with integrated leveler, series SCY (Blickle).
  • Volume Discount

Casters with swivel plate and integrated leveler SCY series (Blickle). Load ranges from 220.01 to 485.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

SCY-350-MC

 
Part Number
SCY-350-MC
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

12 Days or more

320.01~485.0034396[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance65(60)65(60)1551556536Heavy LoadThe wheels on earthOil ResistanceBlueNo Floor Protection22-Radial ball bearings

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / With Adjuster Stopper No Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application OA equipment, information and communication equipment / Factory facilities Metal Fitting Color (Finish) Trivalent Chromate

Please check the type/dimensions/specifications of the part SCY-350-MC in the Casters - Turntable, with integrated leveler, series SCY (Blickle). series.

Products like this...

Part Number
SCY-250
SCY-250-YN
SCY-350
SCY-350-YN
SCY-500
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Specifications Detailed Wheel Specifications Wheel color Floor Protection Eccentricity
(mm)
Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

14 Days or more

-----60(45)60(45)135135---Bracket Set (without wheels)----50-
1 Piece(s)Available

12 Days or more

220.01~320.0024588[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance60(45)60(45)1351355032.5-The wheels on earth(Core: None)BlackNo Floor Protection18-Radial ball bearings
1 Piece(s)Available

14 Days or more

-----65(60)65(60)155155---Bracket Set (without wheels)----65-
1 Piece(s)Available

12 Days or more

320.01~485.0034396[Nylon] Nylon 6Oil Resistance / Gasoline Resistance (Light Oil included) / Abrasion Resistance65(60)65(60)1551556536-The wheels on earth(Core: None)BlackNo Floor Protection22-Radial ball bearings
1 Piece(s)Available

14 Days or more

-----90(40)90(40)150150---Bracket Set (without wheels)----75-

Additional Products in this Category

Tech Support