(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Move Series - 1/2" Mounting Bolt Design Hollow Kingpin Synthetic Body, Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On Gray Nylon Core Dual Wheel

Move Series - 1/2" Mounting Bolt Design Hollow Kingpin Synthetic Body, Swivel, Ball Bearing, Gray Thermoplastic Polyurethane Tread On Gray Nylon Core Dual Wheel

Rig:

Made of high-quality, impact resistant and reinforced nylon, with two double sealed precision ball bearings in the swivel head, with bolt hole fitting.

Wheels:
Made of high-quality thermoplastic polyurethane, low-noise operation, low rolling and swivelling resistance, good floor preservation, very high abrasion resistance, chemically bonded for an inseparable connection to the wheel center.
Tread/tire:
Made of high-quality thermoplastic polyurethane.
Wheel center/rim:
Made of high-quality, impact-resistant nylon. Chemically bonded. E-mail us for Blickle discounts or custom configurations ✉

Part Number

Configured Part Number is shown.





 
Part Number
LKDG-PATH 125K
LKDG-PATH 150K
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Height H
(mm)
Wheel Dia. D
(φ)
Swivel Radius
(mm)
Load Capacity
1 Piece(s)

9 Days

130125112125 kg
1 Piece(s)

9 Days

155150138150 kg

Loading...

  1. 1

Basic Information

Stopper Not Provided Wheel Characteristics Abrasion Resistance / Oil Resistance / Chemical Resistance Metal Piece(Fittings etc.,) Material Others
Mounting Hole Type Round Hole Plate Length L(mm) 42 Plate Width W(mm) 42
Wheel Width B(mm) 80 Application Commercial FacilitiesDisplays / Office Automation EquipmentIT Equipment / Factory Equipments Load Category Light Load
Mounting Hole Pitch Circular Diameter(mm) 13 Bearing Type Precision Ball Offset Swivel Caster Yes
Tread and Tyre hardness 90-98 Shore A Max and Min Temperature Resistance -20C to +60C

Additional Products in this Category

Tech Support