(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Anti-static with rotation stop, series K/KB/KBL (medium loads).

Casters - Anti-static with rotation stop, series K/KB/KBL (medium loads).
  • Volume Discount

Antistatic casters with rotation stop series K/KB/KBL for medium loads, with load ranges from 80.01 to 485.00daN. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EUWK-75
EUWK-100
EUWK-130
EUWK-150
EUWK-200
EUWKB-75
EUWKB-100
EUWKB-130
EUWKB-150
EUWKB-200
EUWKBL-100
EUWKBL-130
EUWKBL-150
EUWKBL-200
MCDK-75
MCDK-100
MCDK-130
MCDK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Stopper Position Detailed Wheel Specifications Wheel color Floor Protection
1 Piece(s)Available

12 Days or more

No80.01~140.00117103[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic634091687532-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

No140.01~220.00176144[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic80451157910035-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

No220.01~320.00245177[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379313042-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

No220.01~320.00294198[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379315045-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

No320.01~485.00392250[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic1126315110020045-Impact ResistanceYellowWith floor protection
1 Piece(s)Available

8 Days or more

[With Rotation Stopper] Fixed with Stopper80.01~140.00117103[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic634091687532RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper140.01~220.00176144[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic80451157910035RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00245177[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379313042RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

18 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00294198[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379315045RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper320.01~485.00392250[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic1126315110020045RightImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper140.01~220.00176144[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic80451157910035LeftImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00245177[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379313042LeftImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper220.01~320.00294198[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic100561379315045LeftImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

[With Rotation Stopper] Fixed with Stopper320.01~485.00392250[Urethane] Antistatic UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Antistatic1126315110020045LeftImpact ResistanceYellowWith floor protection
1 Piece(s)Available

12 Days or more

No80.01~140.00117103[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance634091687532-Core: NoneBlackNo Floor Protection
1 Piece(s)Available

12 Days or more

No140.01~220.00176144[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance80451157910035-Core: NoneBlackNo Floor Protection
1 Piece(s)Available

12 Days or more

No220.01~320.00245177[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance100561379313042-Core: NoneBlackNo Floor Protection
1 Piece(s)Available

12 Days or more

No220.01~320.00294198[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance100561379315045-Core: NoneBlackNo Floor Protection

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / OA equipment, information and communication equipment Load Category Medium Load
Metal Fitting Color (Finish) Bright Chromate Plating Specifications The wheels on earth Bearing Radial ball bearings

Additional Products in this Category

Tech Support