(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - With swivel plate, G-S series.

Casters - With swivel plate, G-S series.
  • Volume Discount

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

PDF

Part Number

Configured Part Number is shown.

Part Number
G-38NS
G-38RS
G-38URS
G-50ELS
G-50NS
G-50RS
G-50URS
G-65ELS
G-65NS
G-65RHS
G-65URS
G-75ELS
G-75NS
G-75RHS
G-75URS
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code
1 Piece(s)Available

8 Days or more

-~35.002850[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance36284638381645Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002050RubberNo36284638381745Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002850[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance36284638381645Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.002565ElastomerChemical Resistance46355947502050Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance46355947502150Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-~35.003065RubberNo46355947502050Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.003865[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance46355947502150Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.00--ElastomerChemical Resistance------59$59Light LoadYesNone412-6939
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652559Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.004080RubberNo55427058652559Light LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.005580[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058652559Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.005090ElastomerChemical Resistance55427058752759Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Nylon] NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752559Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

-35.01~80.005090RubberNo55427058752559Light/Medium LoadPresenceNo-
1 Piece(s)Available

8 Days or more

1035.01~80.006590[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance55427058752659Light/Medium LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper With Rotation Stopper Metal Piece(Fittings etc.,) Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Additional Products in this Category

Tech Support