(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Corner casters, steel, CC series. Wheel materials available in synthetic rubber, Nylon and Urethane, abrasion resistant, gasoline resistant, oil resistant and chemical resistant. Wide range of configurable dimensions.
Part Number
Configured Part Number is shown.
CC-75B-U
Part Number |
---|
CC-75B-U |
Loading...
Caster Type | Plate Type Universal / Corner Caster | Stopper | No | Metal Piece(Fittings etc.,) Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Slotted Holes | Application | Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture | Plate Size (For Corners)(mm) | 113×76×37 |
Mounting Hole Pitch (For Corners)(mm) | 73.5×103.5×25.0 | Specifications | The wheels on earth | Floor Protection | No Floor Protection |
Bearing | No |
Please check the type/dimensions/specifications of the part CC-75B-U in the Casters - Corner, steel CC series. series.
Part Number |
---|
CC-50U-BN |
CC-50U-R |
CC-50U-U |
CC-75U-BN |
CC-75U-R |
CC-75U-U |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy