(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Rubber with fixed steel plate, without brake, PK series.

Casters - Rubber with fixed steel plate, without brake, PK series.
  • Volume Discount

•Caster Type : Plate Type Fixed, Resin
•Wheel Material : Rubber SBR
•Wheel Characteristics : Abrasion Resistance
•Stopper : Not Provided
For complete product overview and details on Plastic Casters - PK see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PWPK-100
PWPK-130
Part NumberMinimum order quantityVolume DiscountDays to Ship Allowable Load
(daN)
Mounting Height H
(mm)
Mounting Hole Type Mounting Hole Pitch Length
(mm)
Mounting Hole Pitch Width
(mm)
Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
1 Piece(s)Available

12 Days or more

98144Round hole85451158010032
1 Piece(s)Available

12 Days or more

142177Slotted Holes10050(58)1379313038

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed / Plastic Stopper No Properties Quiet
Load Range(daN) ~35.00 Wheel Material Rubber SBR Wheel Characteristics Abrasion Resistance
Metal Piece(Fittings etc.,) Material Steel Application Streamlining of Logistics, Hand Truck Metal Fitting Color (Finish) Plastic-Reinforced Structure
Specifications The wheels on earth Detailed Wheel Specifications (Core: Plastic) High Elasticity Wheel color Black
Floor Protection No Floor Protection Bearing Radial ball bearings

Additional Products in this Category

Tech Support