(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Fixed steel plate, WK series (medium loads).

Casters - Fixed steel plate, WK series (medium loads).
  • Volume Discount

A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

Part Number

Configured Part Number is shown.

Part Number
WK-75FB
WK-75FB-S
WK-75MCA
WK-75MCA-S
WK-75MCB
WK-75MCB-S
WK-75RB
WK-75RB-S
WK-75UB
WK-75UB-S
WK-100MCA
WK-100MCA-S
WK-100MCB
WK-100MCB-S
WK-100RB
WK-100RB-S
WK-100UB
WK-100UB-S
WK-130MCA
WK-130MCA-S
WK-130MCB
WK-130MCB-S
WK-130RB
WK-130RB-S
WK-130UB
WK-130UB-S
WK-150MCA
WK-150MCA-S
WK-150MCB
WK-150MCB-S
WK-150RB
WK-150RB-S
WK-150UB
WK-150UB-S
WK-180RB
WK-200MCA
WK-200MCA-S
WK-200MCB
WK-200MCB-S
WK-200RB
WK-200RB-S
WK-200UB
WK-200UB-S
WK-250MCA
WK-250MCB
WK-250RB
WK-250UB
WKP-75MCA
WKP-75MCB
WKP-75RB
WKP-75RBE
WKP-75UB
WKP-100MCA
WKP-100MCB
WKP-100RB
WKP-100RBE
WKP-100UB
WKP-130MCA
WKP-130MCB
WKP-130RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Stopper Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(φ)
Wheel Width
(mm)
Bearing
1 Piece(s)Available

12 Days or more

No-80.01~140.00117.6100IronAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper-80.01~140.00117.6100IronAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532Available
1 Piece(s)Available

12 Days or more

No-80.01~140.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532No
1 Piece(s)Available

12 Days or more

With Rotation Stopper-80.01~140.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532No
1 Piece(s)Available

12 Days or more

No-80.01~140.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532Available
1 Piece(s)Available

12 Days or more

With Rotation Stopper-80.01~140.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance634095727532Available
1 Piece(s)Available

9 Days or more

No-35.01~80.0078.4100[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance634095727532Available
1 Piece(s)Available

9 Days or more

With Rotation Stopper-35.01~80.0078.4100[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance634095727532Available
1 Piece(s)Available

9 Days or more

No-80.01~140.00117.6100UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634095727532Available
1 Piece(s)Available

9 Days or more

With Rotation Stopper-80.01~140.00117.6100UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance634095727532Available
1 Piece(s)Available

11 Days or more

No-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance80451167910034No
1 Piece(s)Available

11 Days or more

With Rotation Stopper-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance80451167910034No
1 Piece(s)Available

11 Days or more

No-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance80451167910034Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance80451167910034Available
1 Piece(s)Available

9 Days or more

No-80.01~140.00127.4144[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance80451167910035Available
1 Piece(s)Available

9 Days or more

With Rotation Stopper-80.01~140.00127.4144[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance80451167910035Available
1 Piece(s)Available

9 Days or more

No-140.01~220.00176.4144UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451167910032Available
1 Piece(s)Available

9 Days or more

With Rotation Stopper-140.01~220.00176.4144UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance80451167910032Available
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389313042No
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389313042No
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389313042Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389313042Available
1 Piece(s)Available

9 Days or more

No-140.01~220.00176.4177[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance100561389313038Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper-140.01~220.00176.4177[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance100561389313038Available
1 Piece(s)Available

9 Days or more

No-220.01~320.00245177UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561389313036Available
1 Piece(s)Available

8 Days or more

With Rotation Stopper-220.01~320.00245177UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561389313036Available
1 Piece(s)Available

11 Days or more

No-220.01~320.00294198[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389315044No
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00294198[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389315044No
1 Piece(s)Available

11 Days or more

No-220.01~320.00294198[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389315044Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00294198[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance100561389315044Available
1 Piece(s)Available

9 Days or more

No-140.01~220.00196198[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance100561389315045Available
1 Piece(s)Available

Same day

Stock

With Rotation Stopper-140.01~220.00196198[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance100561389315045Available
1 Piece(s)Available

8 Days or more

No-220.01~320.00294198UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561389315038Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00294198UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance100561389315038Available
1 Piece(s)Available

8 Days or more

No-140.01~220.00215.6240[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance1126315410218045Available
1 Piece(s)Available

11 Days or more

No-320.01~485.00392250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1126315410220045No
1 Piece(s)Available

11 Days or more

With Rotation Stopper-320.01~485.00392250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1126315410220045No
1 Piece(s)Available

11 Days or more

No-320.01~485.00392250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1126315410220045Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-320.01~485.00392250[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1126315410220045Available
1 Piece(s)Available

8 Days or more

No-220.01~320.00245250[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance1126315410220045Available
1 Piece(s)Available

11 Days or more

With Rotation Stopper-220.01~320.00245250[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance1126315410220045Available
1 Piece(s)Available

11 Days or more

No-320.01~485.00392250UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315410220042Available
1 Piece(s)Available

75 Days or more

With Rotation Stopper-320.01~485.00392250UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315410220042Available
1 Piece(s)Available

11 Days or more

No-485.01~750.00490305[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1408020014025054No
1 Piece(s)Available

11 Days or more

No-485.01~750.00490305[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance1408020014025054Available
1 Piece(s)Available

8 Days or more

No-320.01~485.00323.4305[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance1408020014025050Available
1 Piece(s)Available

11 Days or more

No-485.01~750.00490305UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1408020014025045Available
1 Piece(s)Available

12 Days or more

No-140.01~220.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance636382897532No
1 Piece(s)Available

12 Days or more

No-140.01~220.00117.6100[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance636382897532Available
1 Piece(s)Available

12 Days or more

No-80.01~140.0078.4100[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance636382897532Available
1 Piece(s)Available

13 Days or more

NoStatic electricity prevention80.01~140.0078.4100[Rubber] Conductive RubberAbrasion Resistance / Cold Resistance / Antistatic636382897532Available
1 Piece(s)Available

9 Days or more

No-140.01~220.00117.6100UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance636382897532Available
1 Piece(s)Available

11 Days or more

No-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance717110010410034No
1 Piece(s)Available

11 Days or more

No-140.01~220.00176.4144[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance717110010410034Available
1 Piece(s)Available

12 Days or more

No-80.01~140.00127.4144[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance717110010410035Available
1 Piece(s)Available

13 Days or more

NoStatic electricity prevention80.01~140.00127.4144[Rubber] Conductive RubberAbrasion Resistance / Cold Resistance / Antistatic717110010410035Available
1 Piece(s)Available

12 Days or more

No-140.01~220.00176.4144UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance717110010410032Available
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance808010811013042No
1 Piece(s)Available

11 Days or more

No-220.01~320.00245177[Nylon] MC NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance808010811013042Available
1 Piece(s)Available

12 Days or more

No-140.01~220.00176.4177[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance808010811013038Available

Loading...

Basic Information

Caster Type Plate Type Fixed Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Additional Products in this Category

Tech Support