(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Double for platform, fixed plate. (Part Numbers)

Casters - Double for platform, fixed plate.
  • Volume Discount

Abrasion resistant, gasoline resistant, oil resistant and chemical resistant double casters for fixed plate platform. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
HKT-50B-MC
HKT-50U-MC
HKT-50U-MCD
HKT-65B
HKT-65B-MC
HKT-65U
HKT-65U-MC
HKT-65U-MCD
Part NumberMinimum order quantityVolume DiscountDays to Ship Caster Type Load Range
(daN)
Allowable Load
(daN)
Mounting Height H
(mm)
Wheel Material Wheel Characteristics Mounting Seat
(mm)
Mounting Seat Width
(mm)
Wheel Diameter
(φ)
Rim Width
(mm)
Load Category Metal Fitting Color (Finish) Specifications Detailed Wheel Specifications Wheel color Floor Protection Applicable wheel diameter
(φ mm)
Bearing
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance85585015X2Heavy LoadBaked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection-Radial ball bearings
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance85585015X2Heavy LoadTrivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection-Radial ball bearings
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels220.01~320.0029478[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance85585015X2Heavy LoadTrivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection-Radial ball bearings
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load-----8659---Baked-on BlackBracket Set (without wheels)---65-
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance86596517X2Heavy LoadBaked-on BlackThe wheels on earthOil ResistanceBlueNo Floor Protection-Radial ball bearings
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load-----8659---Trivalent ChromateBracket Set (without wheels)---65-
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Monomer Casting NylonAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance86596517X2Heavy LoadTrivalent ChromateThe wheels on earthOil ResistanceBlueNo Floor Protection-Radial ball bearings
1 Piece(s)Available

13 Days or more

Plate Type Fixed / Low Floor Heavy Load / Dual Wheels320.01~485.0039296.5[Nylon] Conductive MC NylonAbrasion Resistance / Oil Resistance / Chemical Resistance86596517X2Heavy LoadTrivalent ChromateThe wheels on earthWith BearingBlackNo Floor Protection-Radial ball bearings

Loading...

  1. 1

Basic Information

Stopper No Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole
Mounting Hole Pitch Length(mm) 55 Mounting Hole Pitch Width(mm) 28 Application OA equipment, information and communication equipment

Additional Products in this Category

Tech Support