(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Junlon One-Touch Fitting M Series (for General Piping) Bulkhead Female Union

Junlon One-Touch Fitting M Series (for General Piping) Bulkhead Female Union
  • Volume Discount

[Features]
· Electroless nickel plating is applied as standard to metal parts.
· All brass parts in the M series nipples and plastic bodies have nickel plating applied as standard.
· Comes with a color seal for screw identification.
· Each of the different types of R (PT) screw are coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removal direction of the tube.
・R (PT) screw parts in elbows and Tees, and the resin mating parts rotate, allowing for free positioning according to the removal direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is still fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting, stopping the tube from turning.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PNFM-4-M5-BSM
PNFM-4-PT1/8-BSM
PNFM-6-M5-BSM
PNFM-6-PT1/4-BSM
PNFM-6-PT1/8-BSM
PNFM-8-PT1/4-BSM
PNFM-8-PT3/8-BSM
PNFM-10-PT1/4-BSM
PNFM-10-PT3/8-BSM
PNFM-12-PT1/2-BSM
PNFM-12-PT1/4-BSM
PNFM-12-PT3/8-BSM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Terminal Screw T (inches)
(inch)
Terminal Screw T (mm)
(mm)
1 Piece(s)Available

14 Days or more

4-M5
1 Piece(s)Available

12 Days or more

41/8-
1 Piece(s)Available

8 Days or more

6-M5
1 Piece(s)Available

8 Days or more

61/4-
1 Piece(s)Available

12 Days or more

61/8-
1 Piece(s)Available

8 Days or more

81/4-
1 Piece(s)Available

12 Days or more

83/8-
1 Piece(s)Available

14 Days or more

101/4-
1 Piece(s)Available

8 Days or more

103/8-
1 Piece(s)Available

14 Days or more

121/2-
1 Piece(s)Available

14 Days or more

121/4-
1 Piece(s)Available

12 Days or more

123/8-

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass (Nickel Plated) V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass (Nickel Plated) Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Connection Screw Mounting, Direction Partition female unions Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support