(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Joint M Series (for General Piping) Union Y

Junron One-Touch Joint M Series (for General Piping) Union Y
  • Volume Discount

[Features]
· Electroless nickel plating is applied to metal parts as standard.
▪ It is available with colored seals based on the screw type.
▪ The body can be set in accordance with the direction in which the tube is removed.
▪ The tube grip comes with a rotating mechanism.

PDF

Part Number

Configured Part Number is shown.

Part Number
PYAM-4-PM
PYAM-6-PM
PYAM-8-PM
PYAM-10-PM
PYAM-12-PM
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
1 Piece(s)Available

9 Days or more

4
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

12 Days or more

10
1 Piece(s)Available

14 Days or more

12
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material PBT V-Sealing Material Water-resistant NBR
Terminal Screw Material No Thread Part Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Union with same diameter Union, Equal Dia. Union Y Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support