(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Electroless nickel plating is as standard applied to metal parts.
· The nickel plating in all brass parts of M series nipples and plastic bodies is standardized.
· Color seal for seal identification.
· Each of the different types of R (PT) screws is coated with a different colored seal so they can be identified at a glance (PAT.NO.1820889).
· You can position the body in accordance with the removing direction of the tube.
・R (PT) screw parts of elbow/Tee and the resin joint part rotate allowing for free positioning according to the retrieval direction of the tube after the fitting has been mounted. Moreover, the screw can be tightened while the resin part is fixed.
▪ The tube grip comes with a rotating mechanism.
▪ The tube grip rotates smoothly in the fitting thus preventing the turning of the tube.
Part Number
Configured Part Number is shown.
Loading...
Type | One-Touch Couplings | Body Material | PBT | V-Sealing Material | Water-resistant NBR |
---|---|---|---|---|---|
Terminal Screw Material | Brass (Nickel Plated) | Application | Standard/Mini | Applicable Fluid | Water / Air |
Fitting Type | Screw Mount Connection | Screw Mounting, Direction | Elbow | Elbows | Male Elbows |
Operating Temperature Range | 0::+60 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy