(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Union - Bulkhead, Compression Fittings, 316SS, FC Series

Union - Bulkhead, Compression Fittings, 316SS, FC Series
  • Volume Discount

Usable across a broad temperature range. No wear and tear to tubing as a result of an over tightening of cap nut, etc. No abnormality in the connected part unless the tube is ruptured. Does not require management of cap nut tightening torque.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FC-4X2-PT1/4-SUS
FC-4X2-PT1/8-SUS
FC-4X2.5-PT1/4-SUS
FC-4X2.5-PT1/8-SUS
FC-6X4-PT1/4-SUS
FC-6X4-PT1/8-SUS
FC-6X4-PT3/8-SUS
FC-8X6-PT1/4-SUS
FC-8X6-PT1/8-SUS
FC-8X6-PT3/8-SUS
FC-10X7.5-PT1/2-SUS
FC-10X7.5-PT1/4-SUS
FC-10X7.5-PT1/8-SUS
FC-10X7.5-PT3/8-SUS
FC-10X8-PT1/2-SUS
FC-10X8-PT1/4-SUS
FC-10X8-PT1/8-SUS
FC-10X8-PT3/8-SUS
FC-12X9-PT1/2-SUS
FC-12X9-PT1/4-SUS
FC-12X9-PT3/8-SUS
FC-12X10-PT1/2-SUS
FC-12X10-PT1/4-SUS
FC-12X10-PT3/8-SUS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/44 mm2
1 Piece(s)Available

12 Days or more

1/84 mm2
1 Piece(s)Available

12 Days or more

1/44 mm2.5
1 Piece(s)Available

12 Days or more

1/84 mm2.5
1 Piece(s)Available

12 Days or more

1/46 mm4
1 Piece(s)Available

12 Days or more

1/86 mm4
1 Piece(s)Available

12 Days or more

3/86 mm4
1 Piece(s)Available

12 Days or more

1/48 mm6
1 Piece(s)Available

12 Days or more

1/88 mm6
1 Piece(s)Available

12 Days or more

3/88 mm6
1 Piece(s)Available

12 Days or more

1/210 mm7.5
1 Piece(s)Available

12 Days or more

1/410 mm7.5
1 Piece(s)Available

12 Days or more

1/810 mm7.5
1 Piece(s)Available

12 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

1/210 mm8
1 Piece(s)Available

12 Days or more

1/410 mm8
1 Piece(s)Available

12 Days or more

1/810 mm8
1 Piece(s)Available

12 Days or more

3/810 mm8
1 Piece(s)Available

12 Days or more

1/212 mm9
1 Piece(s)Available

12 Days or more

1/412 mm9
1 Piece(s)Available

12 Days or more

3/812 mm9
1 Piece(s)Available

12 Days or more

1/212 mm10
1 Piece(s)Available

12 Days or more

1/412 mm10
1 Piece(s)Available

12 Days or more

3/812 mm10

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Partition female unions Material 316 Stainless Steel
Surface Treatment No Thread Types Rc

Additional Products in this Category

Tech Support