(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sleeve - Quick Seal, Nylon, SN Series【1-20 Pieces Per Package】

Sleeve - Quick Seal, Nylon, SN Series
  • Volume Discount

Composed of three components: fitting body of the nylon sleeve, nut, and sleeve. The fitting body and insert are integrated. Also shows excellent performance at negative pressures.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SN1/2
SN1/4
SN1/8
SN3/8
SN3/16
SN4
SN5/8
SN5/16
SN6
SN8
SN10
SN12
SN16
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Tube Size 1 Specifications Applicable Tube O.D.
(inch)

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

12.7Inch Size1/2
1 Piece(s)Available

8 Days or more

6.35Inch Size1/4

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.18Inch Size1/8

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

9.53Inch Size3/8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

4.76Inch Size3/16

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

4Millimeter Size-

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

15.88Inch Size5/8

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

7.94Inch Size5/16
1 Piece(s)Available

8 Days or more

6Millimeter Size-
1 Piece(s)Available

8 Days or more

8Millimeter Size-
1 Piece(s)Available

8 Days or more

10Millimeter Size-
1 Piece(s)Available

8 Days or more

12Millimeter Size-

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

16Millimeter Size-

Loading...

  1. 1

Basic Information

Connection Types Related Components Related Components, Shapes, Types Nylon Sleeve Material Nylon
Surface Treatment No

Additional Products in this Category

Tech Support