(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

90° Elbows - Compression Fittings, PL Series

90° Elbows - Compression Fittings, PL Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings." Allows for reliable connections because the mechanism takes the tube insert and clamps onto it with the sleeve and the cap nut. With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PL-1/2-PT1/2-BS
PL-1/2-PT1/4-BS
PL-1/2-PT3/8-BS
PL-1/4-PT1/4-BS
PL-1/4-PT1/8-BS
PL-1/4-PT3/8-BS
PL-1/8-PT1/4-BS
PL-1/8-PT1/8-BS
PL-3/8-PT1/2-BS
PL-3/8-PT1/4-BS
PL-3/8-PT1/8-BS
PL-3/8-PT3/8-BS
PL-3/16-PT1/4-BS
PL-3/16-PT1/8-BS
PL-4X2.5-PT1/8-BS
PL-4X3-PT1/8-BS
PL-5/16-PT1/4-BS
PL-5/16-PT1/8-BS
PL-6X4-PT1/4-BS
PL-6X4-PT1/8-BS
PL-6X4.5-PT1/4-BS
PL-6X4.5-PT1/8-BS
PL-8X5-PT1/4-BS
PL-8X5-PT1/8-BS
PL-8X5-PT3/8-BS
PL-8X6-PT1/4-BS
PL-8X6-PT1/8-BS
PL-8X6-PT3/8-BS
PL-10X6.5-PT1/2-BS
PL-10X6.5-PT1/4-BS
PL-10X6.5-PT1/8-BS
PL-10X6.5-PT3/8-BS
PL-10X7.5-PT1/2-BS
PL-10X7.5-PT1/4-BS
PL-10X7.5-PT1/8-BS
PL-10X7.5-PT3/8-BS
PL-12X8-PT1/2-BS
PL-12X8-PT1/4-BS
PL-12X8-PT1/8-BS
PL-12X8-PT3/8-BS
PL-12X9-PT1/2-BS
PL-12X9-PT1/4-BS
PL-12X9-PT1/8-BS
PL-12X9-PT3/8-BS
PL-16X12-PT1/2-BS
PL-16X13-PT1/2-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

12 Days or more

1/212.7 mm9.56
1 Piece(s)Available

14 Days or more

1/412.7 mm9.56
1 Piece(s)Available

14 Days or more

3/812.7 mm9.56
1 Piece(s)Available

14 Days or more

1/46.35 mm4.57
1 Piece(s)Available

12 Days or more

1/86.35 mm4.57
1 Piece(s)Available

14 Days or more

3/86.35 mm4.57
1 Piece(s)Available

14 Days or more

1/43.18 mm2.36
1 Piece(s)Available

14 Days or more

1/83.18 mm2.36
1 Piece(s)Available

12 Days or more

1/29.53 mm6.99
1 Piece(s)Available

12 Days or more

1/49.53 mm6.99
1 Piece(s)Available

14 Days or more

1/89.53 mm6.99
1 Piece(s)Available

14 Days or more

3/89.53 mm6.99
1 Piece(s)Available

14 Days or more

1/44.76 mm3.48
1 Piece(s)Available

14 Days or more

1/84.76 mm3.48
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

14 Days or more

1/84 mm3
1 Piece(s)Available

14 Days or more

1/47.94 mm5.9
1 Piece(s)Available

14 Days or more

1/87.94 mm5.9
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

14 Days or more

1/46 mm4.5
1 Piece(s)Available

12 Days or more

1/86 mm4.5
1 Piece(s)Available

8 Days or more

1/48 mm5
1 Piece(s)Available

14 Days or more

1/88 mm5
1 Piece(s)Available

12 Days or more

3/88 mm5
1 Piece(s)Available

8 Days or more

1/48 mm6
1 Piece(s)Available

8 Days or more

1/88 mm6
1 Piece(s)Available

8 Days or more

3/88 mm6
1 Piece(s)Available

12 Days or more

1/210 mm6.5
1 Piece(s)Available

12 Days or more

1/410 mm6.5
1 Piece(s)Available

14 Days or more

1/810 mm6.5
1 Piece(s)Available

12 Days or more

3/810 mm6.5
1 Piece(s)Available

14 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

8 Days or more

1/810 mm7.5
1 Piece(s)Available

8 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

1/212 mm8
1 Piece(s)Available

8 Days or more

1/412 mm8
1 Piece(s)Available

12 Days or more

1/812 mm8
1 Piece(s)Available

12 Days or more

3/812 mm8
1 Piece(s)Available

12 Days or more

1/212 mm9
1 Piece(s)Available

8 Days or more

1/412 mm9
1 Piece(s)Available

14 Days or more

1/812 mm9
1 Piece(s)Available

8 Days or more

3/812 mm9
1 Piece(s)Available

12 Days or more

1/216 mm12
1 Piece(s)Available

14 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Elbow Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support