(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Quick Seal, Insert Type, Brass, C1N Series

Connector - Straight, Quick Seal, Insert Type, Brass, C1N Series
  • Volume Discount

A 3-point brass connector (inch sized) with integrated body, nut, and sleeve. The fitting body and insert are integrated. Provides excellent performance at negative pressures.

(i)Caution

  • The minimum order quantity will change from April 2021. Please check the quotation / order screen for details.

PDF

Part Number

Configured Part Number is shown.

Part Number
C1N1/2-PT1/2
C1N1/2-PT1/4
C1N1/2-PT3/8
C1N1/4-PT1/4
C1N1/4-PT1/8
C1N1/4-PT3/8
C1N1/8-PT1/8
C1N3/8-PT1/2
C1N3/8-PT1/4
C1N3/8-PT1/8
C1N3/8-PT3/8
C1N3/16-PT1/4
C1N3/16-PT1/8
C1N5/8-PT1/2
C1N5/8-PT3/8
C1N5/16-PT1/4
C1N5/16-PT1/8
C1N5/16-PT3/8
C2N1/2-PT1/2
C2N1/2-PT1/4
C2N1/2-PT3/8
C2N1/4-PT1/4
C2N1/4-PT1/8
C2N1/8-PT1/8
C2N3/8-PT1/4
C2N3/8-PT1/8
C2N3/8-PT3/8
C2N3/16-PT1/4
C2N3/16-PT1/8
C2N5/16-PT1/4
C2N5/16-PT1/8
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)
1 Piece(s)Available

7 Days or more

1/212.78.245.01/2
1 Piece(s)Available

7 Days or more

1/412.78.245.01/2
1 Piece(s)Available

7 Days or more

3/812.78.245.01/2
1 Piece(s)Available

7 Days or more

1/46.353.48.51/4
1 Piece(s)Available

7 Days or more

1/86.353.48.51/4
1 Piece(s)Available

13 Days or more

3/86.353.48.51/4
1 Piece(s)Available

7 Days or more

1/83.181.41.51/8
1 Piece(s)Available

7 Days or more

1/29.535.724.53/8
1 Piece(s)Available

7 Days or more

1/49.535.722.53/8
1 Piece(s)Available

7 Days or more

1/89.535.722.53/8
1 Piece(s)Available

7 Days or more

3/89.535.722.53/8
1 Piece(s)Available

12 Days or more

1/44.762.44.03/16
1 Piece(s)Available

7 Days or more

1/84.762.44.03/16
1 Piece(s)Available

10 Days or more

1/215.889.362.05/8
1 Piece(s)Available

11 Days or more

3/815.889.362.05/8
1 Piece(s)Available

7 Days or more

1/47.944.716.05/16
1 Piece(s)Available

9 Days or more

1/87.944.716.05/16
1 Piece(s)Available

7 Days or more

3/87.944.717.05/16
1 Piece(s)Available

11 Days or more

1/212.75.220.51/2
1 Piece(s)Available

7 Days or more

1/412.75.220.51/2
1 Piece(s)Available

7 Days or more

3/812.75.220.51/2
1 Piece(s)Available

7 Days or more

1/46.352.23.51/4
1 Piece(s)Available

7 Days or more

1/86.352.23.51/4
1 Piece(s)Available

7 Days or more

1/83.183.01.01/8
1 Piece(s)Available

7 Days or more

1/49.533.58.03/8
1 Piece(s)Available

10 Days or more

1/89.533.58.03/8
1 Piece(s)Available

10 Days or more

3/89.533.58.03/8
1 Piece(s)Available

7 Days or more

1/44.761.41.53/16
1 Piece(s)Available

7 Days or more

1/84.761.41.53/16
1 Piece(s)Available

7 Days or more

1/47.942.96.05/16
1 Piece(s)Available

10 Days or more

1/87.942.96.05/16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Minimum Internal Diameter d2 Effective Sectional Area Applicable Tube O.D.
(inch)

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Connector (Male Thread) Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support