(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector - Straight, Instrumentation Tube Fittings, Male BSPP, Brass

Connector - Straight, Instrumentation Tube Fittings, Male BSPP, Brass

Straight Male Compression fittings have a single sleeve which bites into tubing as you tighten the nut to create a strong seal. Compression fittings with two sleeves are known as instrumentation fittings and provides better gripping power for higher pressure applications.

PDF

Part Number

Configured Part Number is shown.

Part Number
ZUSA-TF-YL-612
ZUSA-TF-YL-613
ZUSA-TF-YL-614
ZUSA-TF-YL-615
ZUSA-TF-YL-616
ZUSA-TF-YL-617
ZUSA-TF-YL-618
ZUSA-TF-YL-619
ZUSA-TF-YL-620
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure
1 Piece(s)

13 Days

6mm6mm Tube1/4" BSPP Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube3/8" BSPP Male6mm2,900 psi
1 Piece(s)

13 Days

6mm6mm Tube1/2" BSPP Male6mm2,350 psi
1 Piece(s)

13 Days

10mm10mm Tube1/4" BSPP Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube3/8" BSPP Male10mm2,900 psi
1 Piece(s)

13 Days

10mm10mm Tube1/2" BSPP Male10mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/4" BSPP Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube3/8" BSPP Male12mm2,350 psi
1 Piece(s)

13 Days

12mm12mm Tube1/2" BSPP Male12mm2,350 psi
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1 Connection A Connection B For Tube OD Working Pressure

Loading...

  1. 1

Basic Information

Connection Types Male BSPP Thread-to-Tube Connection Shape Male Straight Material Brass
Thread Types Male BSPP Material Brass Style Male Straight
Shape Straight

Additional Products in this Category

Tech Support