(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Connector - Straight, Compression Fittings, PN Series

Connector - Straight, Compression Fittings, PN Series
  • Volume Discount

Conforms to Japanese Industrial Standards JIS B8381 "Pneumatic Fittings."
The tube insert allows for secure connection of a sleeve and a cap nut.
With collar thread seal for each R (PT) thread size.

PDF

Part Number

Configured Part Number is shown.

Part Number
PN-1/2-PT1/2-BS
PN-1/2-PT1/4-BS
PN-1/2-PT3/8-BS
PN-1/4-PT1/4-BS
PN-1/4-PT1/8-BS
PN-1/4-PT3/8-BS
PN-1/8-PT1/4-BS
PN-1/8-PT1/8-BS
PN-3/8-PT1/2-BS
PN-3/8-PT1/4-BS
PN-3/8-PT1/8-BS
PN-3/8-PT3/8-BS
PN-3/16-PT1/4-BS
PN-3/16-PT1/8-BS
PN-4X2.5-PT1/8-BS
PN-4X3-PT1/8-BS
PN-5/16-PT1/4-BS
PN-5/16-PT1/8-BS
PN-6X4-PT1/4-BS
PN-6X4-PT1/8-BS
PN-6X4.5-PT1/4-BS
PN-6X4.5-PT1/8-BS
PN-8X5-PT1/4-BS
PN-8X5-PT1/8-BS
PN-8X5-PT3/8-BS
PN-8X6-PT1/4-BS
PN-8X6-PT3/8-BS
PN-10X6.5-PT1/2-BS
PN-10X6.5-PT1/4-BS
PN-10X6.5-PT1/8-BS
PN-10X6.5-PT3/8-BS
PN-10X7.5-PT1/2-BS
PN-10X7.5-PT1/4-BS
PN-10X7.5-PT1/8-BS
PN-10X7.5-PT3/8-BS
PN-12X8-PT1/2-BS
PN-12X8-PT1/4-BS
PN-12X8-PT1/8-BS
PN-12X8-PT3/8-BS
PN-12X9-PT1/4-BS
PN-12X9-PT1/8-BS
PN-12X9-PT3/8-BS
PN-16X12-PT1/2-BS
PN-16X13-PT1/2-BS
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size 1 Tube Size 1 Tube Inner Dia.
(mm)
1 Piece(s)Available

14 Days or more

1/212.7 mm9.56
1 Piece(s)Available

14 Days or more

1/412.7 mm9.56
1 Piece(s)Available

14 Days or more

3/812.7 mm9.56
1 Piece(s)Available

12 Days or more

1/46.35 mm4.57
1 Piece(s)Available

12 Days or more

1/86.35 mm4.57
1 Piece(s)Available

14 Days or more

3/86.35 mm4.57
1 Piece(s)Available

14 Days or more

1/43.18 mm2.36
1 Piece(s)Available

14 Days or more

1/83.18 mm2.36
1 Piece(s)Available

12 Days or more

1/29.53 mm6.99
1 Piece(s)Available

12 Days or more

1/49.53 mm6.99
1 Piece(s)Available

12 Days or more

1/89.53 mm6.99
1 Piece(s)Available

14 Days or more

3/89.53 mm6.99
1 Piece(s)Available

14 Days or more

1/44.76 mm3.48
1 Piece(s)Available

8 Days or more

1/84.76 mm3.48
1 Piece(s)Available

8 Days or more

1/84 mm2.5
1 Piece(s)Available

12 Days or more

1/84 mm3
1 Piece(s)Available

14 Days or more

1/47.94 mm5.9
1 Piece(s)Available

14 Days or more

1/87.94 mm5.9
1 Piece(s)Available

8 Days or more

1/46 mm4
1 Piece(s)Available

8 Days or more

1/86 mm4
1 Piece(s)Available

14 Days or more

1/46 mm4.5
1 Piece(s)Available

14 Days or more

1/86 mm4.5
1 Piece(s)Available

8 Days or more

1/48 mm5
1 Piece(s)Available

14 Days or more

1/88 mm5
1 Piece(s)Available

12 Days or more

3/88 mm5
1 Piece(s)Available

8 Days or more

1/48 mm6
1 Piece(s)Available

8 Days or more

3/88 mm6
1 Piece(s)Available

14 Days or more

1/210 mm6.5
1 Piece(s)Available

12 Days or more

1/410 mm6.5
1 Piece(s)Available

8 Days or more

1/810 mm6.5
1 Piece(s)Available

8 Days or more

3/810 mm6.5
1 Piece(s)Available

14 Days or more

1/210 mm7.5
1 Piece(s)Available

8 Days or more

1/410 mm7.5
1 Piece(s)Available

12 Days or more

1/810 mm7.5
1 Piece(s)Available

8 Days or more

3/810 mm7.5
1 Piece(s)Available

12 Days or more

1/212 mm8
1 Piece(s)Available

14 Days or more

1/412 mm8
1 Piece(s)Available

14 Days or more

1/812 mm8
1 Piece(s)Available

50 Days or more

3/812 mm8
1 Piece(s)Available

8 Days or more

1/412 mm9
1 Piece(s)Available

8 Days or more

1/812 mm9
1 Piece(s)Available

8 Days or more

3/812 mm9
1 Piece(s)Available

12 Days or more

1/216 mm12
1 Piece(s)Available

14 Days or more

1/216 mm13

Loading...

  1. 1

Basic Information

Connection Types Screw⇔Tube Connection Thread-to-Tube Connection Shape Nipple Material Brass
Surface Treatment No Thread Types R

Additional Products in this Category

Tech Support