(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Black (Part Numbers)

RENY (Glass Fiber Reinforced Polyamide MXD6)/Hex Nut, Black
  • Volume Discount

•Shape: Hex nut
•Material: RENY
•Application/Function: General
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RENY-BK/NT-M3
RENY-BK/NT-M4
RENY-BK/NT-M5
RENY-BK/NT-M8
RENY-BK/NT-M10
RENY-BK/NT-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) B H Pitch
(mm)
1 Piece(s)Available

8 Days or more

1035.52.40.5
1 Piece(s)Available

8 Days or more

10473.20.7
1 Piece(s)Available

8 Days or more

105840.8
1 Piece(s)Available

8 Days or more

108136.51.25
1 Piece(s)Available

8 Days or more

10101781.5
1 Piece(s)Available

8 Days or more

101219101.75

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material RENY Surface Treatment No
Thread ridge type Metric coarse Application / function General Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No

Additional Products in this Category

Tech Support