(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Acorn Nut
•Material: Polyacetal
•Application/Function: Standard
•Thread Ridge Type: Metric coarse
•Sale Unit: Low Quantity Available beginning with 1 pc.
Part Number
Configured Part Number is shown.
Part Number |
---|
FRN-POM-M4 |
FRN-POM-M5 |
FRN-POM-M6 |
FRN-POM-M8 |
Loading...
Basic Shape | Acorn Nut | Material | Polyacetal | Surface Treatment | No |
---|---|---|---|---|---|
Thread ridge type | Metric coarse | Application / function | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Surface Treatment (Details) | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy