(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Excellent in strength, modulus of elasticity, oil resistance, and heat resistance, this bolt is used in precision machine parts and the like. It withstands continuous operation at a temperature of 105°C and complies with the flammability standard UL94HB.
Part Number
Configured Part Number is shown.
Part Number |
---|
RENY/ZB-M6 |
RENY/ZB-M8 |
RENY/ZB-M10 |
RENY/ZB-M12 |
RENY/ZB-M16 |
RENY/ZB-W3/8 |
Part Number |
---|
Loading...
Length L or l (mm) | 300 | Detailed Shape | Standard | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Complete thread | Material | Resin | Surface Treatment (Details) | No |
Additional Shapes | Standard | Sales Unit | Low Quantity Available beginning with 1 pc. | Application | Standard |
Plastic Material | RENY |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy