(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Plastic Screws - Truss Head, Phillips Drive, Cross Recessed, PC/OH

Plastic Screws - Truss Head, Phillips Drive, Cross Recessed, PC/OH
  • Volume Discount

•Shape: Standard (Round)
•Thread Ridge Type: Metric coarse
•Application: Standard
•Plastic Material: PC

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC/OH-M3-L5
PC/OH-M3-L6
PC/OH-M3-L8
PC/OH-M3-L10
PC/OH-M3-L12
PC/OH-M3-L15
PC/OH-M3-L20
PC/OH-M4-L10
PC/OH-M4-L12
PC/OH-M4-L15
PC/OH-M4-L20
PC/OH-M4-L25
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L or l (mm) Pitch
(mm)
D
1 Piece(s)Available

9 Days or more

10350.56
1 Piece(s)Available

9 Days or more

10360.56
1 Piece(s)Available

9 Days or more

10380.56
1 Piece(s)Available

9 Days or more

103100.56
1 Piece(s)Available

9 Days or more

103120.56
1 Piece(s)Available

9 Days or more

103150.56
1 Piece(s)Available

9 Days or more

103200.56
1 Piece(s)Available

9 Days or more

104100.78
1 Piece(s)Available

9 Days or more

104120.78
1 Piece(s)Available

9 Days or more

104150.78
1 Piece(s)Available

9 Days or more

104200.78
1 Piece(s)Available

9 Days or more

104250.78

Loading...

  1. 1

Basic Information

Detailed Shape Disc Mounting Hole Shape Phillips Basic Shape Standard (Round)
Material Resin Surface Treatment (Details) No Thread ridge Type Metric coarse
Additional Shapes Standard Sales Unit Low Quantity Available beginning with 1 pc. Application Standard
Plastic Material PC

Additional Products in this Category

Tech Support