(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Screws - Hex Head, SPV-H【1-20 Pieces Per Package】

Plastic Screws - Hex Head, SPV-H
  • Volume Discount

Offers excellent chemical resistance against strong acids and organic solvents, as well as against halogen compounds, including chlorine and bromine. Can also be used in environments where metal or PVC screws cannot be used.

PDF

Part Number

Configured Part Number is shown.

Part Number
SPV-M5X10-H
SPV-M5X10-H-VA
SPV-M5X15-H-VA
SPV-M5X20-H
SPV-M5X20-H-VA
SPV-M5X25-H
SPV-M5X25-H-VA
SPV-M6X10-H
SPV-M6X10-H-VA
SPV-M6X15-H
SPV-M6X15-H-VA
SPV-M6X20-H
SPV-M6X20-H-VA
SPV-M8X15-H
SPV-M8X15-H-VA
SPV-M8X20-H
SPV-M8X20-H-VA
SPV-M8X25-H
SPV-M8X25-H-VA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5100.8Box/package
1 Piece(s)Available

10 Days or more

5100.8Low Quantity Available beginning with 1 pc.
1 Piece(s)Available

10 Days or more

5150.8Low Quantity Available beginning with 1 pc.

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5200.8Box/package
1 Piece(s)Available

10 Days or more

5200.8Low Quantity Available beginning with 1 pc.

20 Pieces Per Package

1 Pack(s)Available

10 Days or more

5250.8Box/package
1 Piece(s)Available

10 Days or more

5250.8Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6101Box/package
1 Piece(s)Available

10 Days or more

6101Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6151Box/package
1 Piece(s)Available

10 Days or more

6151Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

6201Box/package
1 Piece(s)Available

10 Days or more

6201Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8151.25Box/package
1 Piece(s)Available

10 Days or more

8151.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8201.25Box/package
1 Piece(s)Available

10 Days or more

8201.25Low Quantity Available beginning with 1 pc.

10 Pieces Per Package

1 Pack(s)Available

10 Days or more

8251.25Box/package
1 Piece(s)Available

10 Days or more

8251.25Low Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length L (mm) Pitch
(mm)
Sales Unit

Loading...

  1. 1

Basic Information

Detailed Shape Standard Mounting Hole Shape No Basic Shape Hex
Material Resin Surface Treatment No Thread ridge Type Metric coarse
Additional Shapes Standard Application Standard / Chemical Resistance / Electric Insulation Plastic Material PVDF

Additional Products in this Category

Tech Support