(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Precision Axis Fitting - Correctable, UCN-T7 Series

Precision Axis Fitting - Correctable, UCN-T7 Series
  • Volume Discount

•Type: Others
•Maximum Number Of Rotation (rpm): 6000
•Type: Cross Joint Type
•Maximum Range of Rotation Number (rpm): 4001~10000
•Allowable Lateral Misalignment Range (mm): 0.02~0.2

 

Part Number
UCN-65T7-15X15
UCN-65T7-15X16
UCN-65T7-15X17
UCN-65T7-15X18
UCN-65T7-15X19
UCN-65T7-15X20
UCN-65T7-16X16
UCN-65T7-16X17
UCN-65T7-16X18
UCN-65T7-16X19
UCN-65T7-16X20
UCN-65T7-17X17
UCN-65T7-17X18
UCN-65T7-17X19
UCN-65T7-17X20
UCN-65T7-18X18
UCN-65T7-18X19
UCN-65T7-18X20
UCN-65T7-19X19
UCN-65T7-19X20
UCN-65T7-20X20
UCN-80T7-17X17
UCN-80T7-17X18
UCN-80T7-17X19
UCN-80T7-17X20
UCN-80T7-17X22
UCN-80T7-17X24
UCN-80T7-17X25
UCN-80T7-17X28
UCN-80T7-17X30
UCN-80T7-17X32
UCN-80T7-17X35
UCN-80T7-18X18
UCN-80T7-18X19
UCN-80T7-18X20
UCN-80T7-18X22
UCN-80T7-18X24
UCN-80T7-18X25
UCN-80T7-18X28
UCN-80T7-18X30
UCN-80T7-18X32
UCN-80T7-18X35
UCN-80T7-19X19
UCN-80T7-19X20
UCN-80T7-19X22
UCN-80T7-19X24
UCN-80T7-19X25
UCN-80T7-19X28
UCN-80T7-19X30
UCN-80T7-19X32
UCN-80T7-19X35
UCN-80T7-20X20
UCN-80T7-20X22
UCN-80T7-20X24
UCN-80T7-20X25
UCN-80T7-20X28
UCN-80T7-20X30
UCN-80T7-20X32
UCN-80T7-20X35
UCN-80T7-22X22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSAllowable Torque Range
(N·m)
Outer Diameter A
(φ)
Full length L (LL)
(mm)
Allowable Torque
(N·m)
Moment of Inertia
(kg·m2)
Max. Torque
(N·m)
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1020.01~50.006581403.15X10-480
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160
1 Piece(s)Available

19 Days or more

1050.01~100.008095808.20X10-4160

Loading...

Basic Information

Allowable Misalignment Angular Misalignment / Eccentricity Application Standard / Servo Motor / Pulse Motor / Encoder Body Material 1045 Carbon Steel
Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.2 Maximum Number of Rotation(r/min) 6000
Maximum Range of Rotation Number(r/min) 4001~10000 Allowable Angular Misalignment(deg) 1

Additional Products in this Category

Tech Support