(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One Side, Small Pan Head Screw【1-2,000 Pieces Per Package】

One Side, Small Pan Head Screw
  • Volume Discount

•Shape: Other Screws
•Thread Type: Metric Coarse
•Application: Standard
•Mounting Hole Shape: Negative
•Screw Type: Fully Threaded

Part Number
SPMPN-SUS-M3-6
SPMPN-SUS-M3-8
SPMPN-SUS-M3-10
SPMPN-SUS-M3-12
SPMPN-SUS-M4-6
SPMPN-SUS-M4-8
SPMPN-SUS-M4-10
SPMPN-SUS-M4-12
SPMPN-SUS-M4-16
SPMPN-SUS-M4-20
SPMPN-SUS-M4-35
SPMPN-SUS-M5-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSThread Size (M) Length L (mm) Unit of Sale Pitch
(mm)
1 Piece(s)Available

8 Days or more

1036Low Quantity (can be purchased from one)0.5
1 Piece(s)Available

8 Days or more

1038Low Quantity (can be purchased from one)0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10310Box/package0.5

2,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10312Box/package0.5
1 Piece(s)Available

8 Days or more

1046Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

1048Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10410Low Quantity (can be purchased from one)0.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

10412Box/package0.7
1 Piece(s)Available

8 Days or more

10416Low Quantity (can be purchased from one)0.7

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

10420Box/package0.7
1 Piece(s)Available

8 Days or more

10435Low Quantity (can be purchased from one)0.7
1 Piece(s)Available

8 Days or more

10520Low Quantity (can be purchased from one)0.8

Loading...

  1. 1

Basic Information

Details of Shape Pan Mounting Hole Shape Flathead Basic Shape Other screws
Material 304 Stainless Steel Equivalent Surface Treatment No Thread Type Metric coarse
Tip Shape Flat End Additional Shapes Standard Application Standard
Screw Type Complete thread

Additional Products in this Category

Tech Support