(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TECHOFLEX

TECHOFLEX
  • Volume Discount

Dedicated air hose for manufacturing machinery, woodwork, and construction applications. Flexible and lightweight.

[Features]
- Dedicated air hose for manufacturing machinery, woodwork, and construction applications

Part Number

Configured Part Number is shown.

Part Number
TX-6.5M-10
TX-6.5M-20
TX-6.5M-30
TX-6.5M-100
TX-8.5M-10
TX-8.5M-20
TX-8.5M-30
TX-8.5M-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Mounting Metal Pieces(Fittings etc.,) O.D.
(Ø)
I.D.
(φ)
Metal Piece Type Standard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s)Available

12 Days or more

Both Sides106.5STC Set(DSC, DPC)1010
1 Piece(s)Available

12 Days or more

Both Sides106.5STC Set(DSC, DPC)2020
1 Piece(s)Available

12 Days or more

Both Sides106.5STC Set(DSC, DPC)3030
1 Piece(s)Available

12 Days or more

No106.5-100100
1 Piece(s)Available

8 Days or more

Both Sides12.58.5STC Set(DSC, DPC)1010
1 Piece(s)Available

12 Days or more

Both Sides12.58.5STC Set(DSC, DPC)2020
1 Piece(s)Available

12 Days or more

Both Sides12.58.5STC Set(DSC, DPC)3030
1 Piece(s)Available

12 Days or more

No12.58.5-100100

Loading...

  1. 1

Basic Information

Applicable Fluid Air Raw Material PVC Color Orange
Features Standard / Flexibility / Bendability Operating Temperature(℃) -20::60 Allowable Bending Radius(mm) 150
Allowable Pressure(MPa) 1.5

Additional Products in this Category

Tech Support