(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Painting, Sun Paint Hose (PB-Easy)

Hose for Painting, Sun Paint Hose (PB-Easy)
  • Volume Discount

Solvent resistance is dramatically improved by using the polyamide resin when compared to conventional paint hoses. Has a conduction band in the outer layer, and can be grounded simply by tightening the metal fittings.

[Features]
▪ Hoses available for high-level painting. Has a conduction band in the outer layer, and can be grounded simply by tightening the metal fitting (resistance value 9 × 10 Ω or less, but only when overall length 15 m or less).

PDF

Part Number

Configured Part Number is shown.

PB-EASY-7

 
Part Number
PB-EASY-7
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Fluid Paint, Solvent Fitting Used No Hose Inner Layer Material Polyamide / Polyurethane Resin
Operating Pressure Range(MPa) ::1.5 Outer Layer Color Transparency O.D.(Ø) 10
Nominal I.D. d(φ) 7 Properties Electrical Conductivity / Pressure Resistance / Transparency / Flexibility Operating Temperature Range(℃) -20::60
Minimum Bending Radius(mm) 35 Standard Length(m) 100

Please check the type/dimensions/specifications of the part PB-EASY-7 in the Hose for Painting, Sun Paint Hose (PB-Easy) series.

Additional Products in this Category

Tech Support