(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TAC ECO SD-AS

TAC ECO SD-AS

Hose for powder transport using special anti-static electricity combined elastomers. The interior surface has good sliding characteristics and exhibits high transportability. In addition, it is lightweight and flexible. with excellent abrasion resistance.

[Features]
· Can be used for food applications.* Not suited for transporting food or fluids that contain oil.
· Compliant to Health, Labor and Welfare Ministry Notification No. 201 Food Sanitation Laws (the item of the dissolution test (heptane) for oil and fat and fatty food has been excluded).
・The interior surface has good sliding characteristics and exhibits high transportability.
▪Provides excellent anti-static electricity benefits.
・It is lightweight and flexible with excellent abrasion resistance characteristics.
・This is semi-transparent enabling confirmation of the transported materials.

PDF

Part Number

Configured Part Number is shown.

Part Number
22183-38-[1-50/1]
22183-50-[1-50/1]
22183-65-[1-20/1]
22183-100-[1-20/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSO.D.
(Ø)
Nominal Diameter (mm)
(φ)
Allowable Bending Radius
(mm)
Nominal Diameter (inch) Length
(m)
1 Piece(s)

12 Days or more

1047.5381501 1/21 ~ 50
1 Piece(s)

13 Days or more

10625019521 ~ 50
1 Piece(s)

14 Days or more

1076.0652552 1/21 ~ 20
1 Piece(s)

13 Days or more

1012010045041 ~ 20

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Chemical / Powder / Foods Mounting Metal Pieces(Fittings etc.,) No Hose Material Special Anti-static Compounded Elastomer Polypropylene
Color Translucent Properties Antistatic Performance / Abrasion Resistance / Transparency / Flexibility Allowable Pressure (Normal Temperature)(MPa) 0.10
Use Temperature Range, Suction(℃) 0~50 Operating Temperature Range, Delivery Discharge(℃) 0~50

Additional Products in this Category

Tech Support