(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Superior weather resistance performance compared to rubber hoses. Usable outdoors for prolonged periods.
· Flexible with excellent operability.
· For use with air tools.
· Operating temperature: -20–60℃
Part Number |
---|
AF-6.5-100 |
AF-8-100 |
AF-9.5-100 |
AF-13-100 |
Loading...
Applicable Fluid | Air | Mounting Metal Pieces(Fittings etc.,) | No | Raw Material | PVC |
---|---|---|---|---|---|
Color | Blue | Features | Weather Resistance / Flexibility / Bendability | Operating Temperature(℃) | -20::60 |
Allowable Pressure(MPa) | 1.5 | Standard Length(m) | 100 | Explosion Pressure(MPa) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy