(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hose Joint【2-5 Pieces Per Package】

Hose Joint
  • Volume Discount

•Shape : Straight
•Body Material : Brass (C3604)
•w0000238393 : Air, Oil, Water
For complete product overview and details on Hose Joint see the sections below:

Part Number

Configured Part Number is shown.

Part Number
HJ107
HJ209
HJ310
HJ414
HJ620
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thread Size Connection Connection aperture diameter (thread) Outer diameter of hose barb
(mm)
JAN code Ordering Code Mass
(g)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/8B1/87.04989999340754177-9095162

5 Pieces Per Package

1 Pack(s)Available

11 Days or more

1/4B1/49.04989999340761177-9109110

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/8B3/810.54989999340778177-9117:50

3 Pieces Per Package

1 Pack(s)Available

8 Days or more

1/2B1/214.04989999340785177-9125196

2 Pieces Per Package

1 Pack(s)Available

8 Days or more

3/4B3/420.54989999340792177-9133140

Loading...

  1. 1

Basic Information

Types Hose Fittings Applicable Fluids Water / Air / Oil Body Material Brass (C3604)
Shape Straight Hose connection type Hose Barb Types of connection Female Thread
Types of connection screw G Quantity(piece) 1 Fluid temperature(℃) -50~150
Operating Pressure(MPa) 3.45 Surface Treatment Chrome Plating Finish

Additional Products in this Category

Tech Support