(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose Fitting - Ace Joint - Stainless Steel HS

Hose Fitting - Ace Joint - Stainless Steel HS
  • Volume Discount

Excellent SUS304 corrosion resistance; used for connecting hoses to equipment. The hose connection is a union type; after mounting, it can be removed from the nut section.

Part Number

Configured Part Number is shown.

Part Number
HS-7107
HS-7208
HS-7209
HS-7310
HS-7414
HS-7416
HS-7620
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Connection Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

101/87
1 Piece(s)Available

8 Days or more

101/48
1 Piece(s)Available

8 Days or more

101/49
1 Piece(s)Available

8 Days or more

103/810.5
1 Piece(s)Available

8 Days or more

101/214
1 Piece(s)Available

8 Days or more

101/216
1 Piece(s)Available

8 Days or more

103/420.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size Connection Volute O.D. D
(mm)

Loading...

  1. 1

Basic Information

Types Hose fitting Fluid Water / Air / Oil Body Material Stainless Steel (SUS304SPB) Material
Shape Union type Straight Hose connection type Volute Types of connection Joint Nipples
Types of connection screw PT

Additional Products in this Category

Tech Support