(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome Plated Finish) Angle Model CR Copper Tube Ring Model

Ciccolo Brass (Chrome Plated Finish) Angle Model CR Copper Tube Ring Model
  • Volume Discount

[Features]
· Long seller recommended with confidence.
· Working actively in various fields with reliability and results.
· The smallest needle valve that is easy to use, convenient and is capable of making delicate high flow rate adjustments.

Part Number

Configured Part Number is shown.

Part Number
CR-3106
CR-3202
CR-3206
CR-3208
CR-3303
CR-3308
CR-3310
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Applicable Pipe O.D. D in the Secondary Side(Controlled Side)
(φ)
1 Piece(s)Available

33 Days or more

1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)6.35
1 Piece(s)Available

11 Days or more

1/4B(8A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)9.53
1 Piece(s)Available

11 Days or more

3/8B(10A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)10

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Angle Body Material C3771BE
Primary Side (Supply Side) Connection Type A R(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Round-shaped handle Connection Type D in the Secondary Side(Controlled Side) Ring Type for Copper Pipe Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support