(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bronze 20K Needle Valve Taper Male Screw x Parallel Female Screw for Pressure Meter

Bronze 20K Needle Valve Taper Male Screw x Parallel Female Screw for Pressure Meter
  • Volume Discount

Bronze 20K needle valve for pressure meter.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BCGV-8A
BCGV-10A
BCGV-15A
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

16 Days or more

--
1 Piece(s)Available

9 Days or more

1/2B(15A)1/2B(15A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Nominal Pressure 20K
Body Material Bronze Operation Method Manual Body Lining No
Handle Shape Round-shaped handle

Additional Products in this Category

Tech Support