(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel 30K Needle Valve Screw-in

Stainless Steel 30K Needle Valve Screw-in
  • Volume Discount

[Features]
· An angular needle.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UN3-AP-6A
UN3-AP-8A
UN3-AP-10A
UN3-AP-12A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal Length L
(mm)
Height H
(mm)
Handle Dia. D
(φ)
1 Piece(s)Available

8 Days or more

101/8B(6A)1/8B(6A)405940
1 Piece(s)Available

12 Days or more

-1/4B(8A)1/4B(8A)405940
1 Piece(s)Available

8 Days or more

103/8B(10A)3/8B(10A)456440
1 Piece(s)Available

10 Days or more

-12A12A557950

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Oil / Gas Main Body Shape Straight Nominal Pressure 30K
Body Material Stainless Steel Operation Method Manual Supply Side, Connection Type Rc
Body Lining No Handle Shape Round-shaped handle Control Side, Connection Type Rc

Additional Products in this Category

Tech Support