(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ciccolo Brass (Chrome-Plated Finish) Straight CW Double Internal Thread Type

Ciccolo Brass (Chrome-Plated Finish) Straight CW Double Internal Thread Type
  • Volume Discount

Our smallest needle valve, easy to use, economical, and allowing for pinpoint adjustment of flow rate.

Part Number

Configured Part Number is shown.

Part Number
CW-1011
CW-1022
CW-1033
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)

Loading...

  1. 1

Basic Information

Applicable Fluid Water / Air / Oil Main Body Shape Straight Body Material C3771BE
Primary Side (Supply Side) Connection Type A Rc(PT) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Round-shaped handle Connection Type D in the Secondary Side(Controlled Side) Rc(PT) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support