(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball RV (Made of Brass) 7000 Series (Straight Type) BC One Touch Connection Type

Ace Ball RV (Made of Brass) 7000 Series (Straight Type) BC One Touch Connection Type
  • Volume Discount

The valve and mounting rotate separately, letting you freely choose the set angle and mounting port. Makes connections easy, even in tight locations.

Part Number

Configured Part Number is shown.

BC-7106

Part Number
BC-7106
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Primary Side (Supply Side) Mounting Screws Nominal Dimension A 1/8B(6A) Operating Temperature Range(℃) -10::80 Body Lining No
Handle Shape Standard Knob Connection Type D in the Secondary Side(Controlled Side) One-Touch Connection Type Tube O.D. D in the Secondary Side(Controlled Side)(Ø) 6
Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BC-7106 in the Ace Ball RV (Made of Brass) 7000 Series (Straight Type) BC One Touch Connection Type series.

Additional Products in this Category

Tech Support