(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Brass Ball Valve; Full Bore HBS Series Lever Handle Type

Brass Ball Valve; Full Bore HBS Series Lever Handle Type
  • Volume Discount

A forged brass product with hot-forged brass rods; the main body is robust and does not leak. Provides maximum flow rate with little fluid resistance.

Part Number

Configured Part Number is shown.

Part Number
HBS-50-10RC
HBS-50-15RC
HBS-50-20RC
HBS-50-25RC
HBS-50-32RC
HBS-50-40RC
HBS-50-50RC
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)
1 Piece(s)Available

13 Days or more

3/8B(10A)3/8B(10A)505090
1 Piece(s)Available

13 Days or more

1/2B(15A)1/2B(15A)655590
1 Piece(s)Available

13 Days or more

3/4B(20A)3/4B(20A)7560120
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)8565120
1 Piece(s)Available

13 Days or more

1 1/4B(32A)1 1/4B(32A)10070120
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1 1/2B(40A)10975150
1 Piece(s)Available

13 Days or more

2B(50A)2B(50A)13288150
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Supply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal L
(mm)
(H)
(mm)
(L1)(L2)(L3)
(Ø)

Loading...

  1. 1

Basic Information

Ball Valve Type Full Bore Fluid Water / Air / Oil / Gas Main Body Shape Straight
Material of Body C37700 Brass Operation Method Manual Supply Side, Connection Type Rc
Operating Temperature(℃) -10::120 Operating Pressure Range(MPa) ::1.96 Body Lining No
Handle Shape Lever Control Side, Connection Type Rc Material and Color of Handle Stainless Steel (SUS430) (Vinyl Coating), Red

Additional Products in this Category

Tech Support