(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The handle may be operated in any direction. For all kinds of hoses.
[Features]
· Short handles and colored handles are also available.
· Choose according to the operating space, environment, and type of fluid.
· Orange is the standard.
· Short handle: 25 mm; Standard handle: 40 mm.
Part Number |
---|
BH-3106 |
BH-3107 |
BH-3208 |
BH-3209 |
BH-3310 |
Part Number |
---|
Loading...
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil | Main Body Shape | Angle |
---|---|---|---|---|---|
Body Material | C37700 Brass | Operation Method | Manual | Primary Side (Supply Side) Connection Type A | R(PT) |
Operating Temperature Range(℃) | -10::80 | Body Lining | No | Handle Shape | Standard Knob |
Connection Type D in the Secondary Side(Controlled Side) | Hose nipple integrated | Bore diameter d(φ) | 6 | Operating Pressure | 0.98MPa or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy