(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball, Straight Type (Brass) BU Urethane Tube Connection Type (Part Numbers)

Ace Ball, Straight Type (Brass) BU Urethane Tube Connection Type
  • Volume Discount

For hand tools for air.

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work, saving time and offering impeccable leak prevention.
· The majority of fluid passes straight, so pressure loss, flow velocity/flow rate loss, etc., are minimal.
· The chrome-plated body and the matching vivid colored handle enhance the appearance and function of the instrument.
· Smooth and reliable opening and closing action by turning the handle just 90 degrees, with only a light torque required.

Part Number

Configured Part Number is shown.

Part Number
BU-1165
BU-1285
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPrimary Side (Supply Side) Mounting Screws Nominal Dimension A Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
1 Piece(s)Available

8 Days or more

101/8B(6A)10
1 Piece(s)Available

8 Days or more

101/4B(8A)12.5

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Urethane Tubes Connection Type Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support