(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The integration of the ball valve and fitting improves the efficiency of piping work, thoroughly reduces work time and prevents leaks. Renders the use of oil cans unnecessary.
Part Number |
---|
BL-1100 |
BL-1200 |
BL-1300 |
BL-2400 |
Part Number |
---|
Loading...
Ball Valve Type | Reduced Bore | Applicable Fluid | Water / Air / Oil | Main Body Shape | Straight |
---|---|---|---|---|---|
Body Material | C37700 Brass | Operation Method | Manual | Primary Side (Supply Side) Connection Type A | R(PT) |
Operating Temperature Range(℃) | -10::80 | Body Lining | No | Handle Shape | Standard Knob |
Connection Type D in the Secondary Side(Controlled Side) | Drain Type | Operating Pressure | 0.98MPa or Less |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy