(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BD PeaValve Type

Ace Ball Straight Type (Brass) BD PeaValve Type
  • Volume Discount

The integration of the ball valve and fitting improves the efficiency of piping work, saves time, and prevents leaks. For drain draining.

Part Number

Configured Part Number is shown.

BD-1100

Part Number
BD-1100
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s)Available

12 Days or more

1/8B(6A)126

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Peacock Type Operating Pressure 0.98MPa or Less

Please check the type/dimensions/specifications of the part BD-1100 in the Ace Ball Straight Type (Brass) BD PeaValve Type series.

Products like this...

Part Number
BD-1200
BD-1300
BD-2400
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Tube O.D. D in the Secondary Side(Controlled Side)
(Ø)
Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/4B(8A)126
1 Piece(s)Available

11 Days or more

3/8B(10A)126
1 Piece(s)Available

8 Days or more

1/2B(15A)168

Additional Products in this Category

Tech Support