(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BW Dual Inside Screw Type

Ace Ball Straight Type (Brass) BW Dual Inside Screw Type
  • Volume Discount

[Features]
· Integration of the ball valve and fitting improves the efficiency of piping work while saving time and perfectly preventing leaks.
· The majority of fluid passes straight, so any pressure loss, flow velocity/flow rate loss, etc., would be minimal.
· The chrome plated body and the matching vivid colored handle add to the beauty and the function of the instrument.
· Smooth and reliable opening and closing action by turning the handle just 90 degrees, with only a light torque required

Part Number

Configured Part Number is shown.

Part Number
BW-1011
BW-1012
BW-1021
BW-1022
BW-2033
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/8B(6A)1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)6
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A Rc(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) G(PF) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support