(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ace Ball RV (Brass) 8000 Series (Angle Model) BH Hose Nipple Integral Type

Ace Ball RV (Brass) 8000 Series (Angle Model) BH Hose Nipple Integral Type
  • Volume Discount

The valve and mounting rotate separately, letting you freely choose the set angle and mounting port. Makes connections easy, even in tight locations.

Part Number

Configured Part Number is shown.

Part Number
BH-8106
BH-8208
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Volute O.D. D
(mm)
1 Piece(s)Available

8 Days or more

1/8B(6A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Angle
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) Hose nipple integrated Bore diameter d(φ) 6 Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support