(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ace Ball Straight Type (Brass) BS Both Outer Screw Type

Ace Ball Straight Type (Brass) BS Both Outer Screw Type
  • Volume Discount

The integrated ball valve fitting improves piping efficiency, reducing time and preventing leaks.

Part Number

Configured Part Number is shown.

Part Number
BS-1011
BS-1012
BS-1021
BS-1022
BS-1023
BS-1032
BS-1033
BS-2033
BS-2034
BS-2043
BS-2044
Part NumberMinimum order quantityVolume DiscountDays to Ship Primary Side (Supply Side) Mounting Screws Nominal Dimension A Nominal Designation D of Set Screw in the Secondary Side(Controlled Side) Bore diameter d
(φ)
1 Piece(s)Available

8 Days or more

1/8B(6A)1/8B(6A)6
1 Piece(s)Available

11 Days or more

1/8B(6A)1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)1/8B(6A)6
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)6
1 Piece(s)Available

11 Days or more

1/4B(8A)3/8B(10A)6
1 Piece(s)Available

11 Days or more

3/8B(10A)1/4B(8A)6
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)6
1 Piece(s)Available

11 Days or more

3/8B(10A)3/8B(10A)8
1 Piece(s)Available

11 Days or more

3/8B(10A)1/2B(15A)8
1 Piece(s)Available

11 Days or more

1/2B(15A)3/8B(10A)8
1 Piece(s)Available

11 Days or more

1/2B(15A)1/2B(15A)8

Loading...

  1. 1

Basic Information

Ball Valve Type Reduced Bore Applicable Fluid Water / Air / Oil Main Body Shape Straight
Body Material C37700 Brass Operation Method Manual Primary Side (Supply Side) Connection Type A R(PT)
Operating Temperature Range(℃) -10::80 Body Lining No Handle Shape Standard Knob
Connection Type D in the Secondary Side(Controlled Side) G(PF) Operating Pressure 0.98MPa or Less

Additional Products in this Category

Tech Support