(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Forged Carbon Steel Threaded Bushing

Forged Carbon Steel Threaded Bushing
  • Volume Discount

A variety of JIS standard fittings and tubing parts are available. The forged carbon steel threaded bushing is made by is SVF Co., Ltd. who boast a proven track record in Japan.
· Materials: S25C
· Applicable fluids: No manufacturer restrictions

Part Number

Configured Part Number is shown.

Part Number
BUSH-S25C-1-1/2
BUSH-S25C-1-1/4
BUSH-S25C-1/2-1/4
BUSH-S25C-1/2-1/8
BUSH-S25C-1/2-3/8
BUSH-S25C-1-3/4
BUSH-S25C-1-3/8
BUSH-S25C-1/4-1/8
BUSH-S25C-2-1
BUSH-S25C-2-1/2
BUSH-S25C-2-3/4
BUSH-S25C-2-11/2
BUSH-S25C-2-11/4
BUSH-S25C-3/4-1/2
BUSH-S25C-3/4-1/4
BUSH-S25C-3/4-1/8
BUSH-S25C-3/4-3/8
BUSH-S25C-3/8-1/4
BUSH-S25C-3/8-1/8
BUSH-S25C-11/2-1
BUSH-S25C-11/2-1/2
BUSH-S25C-11/2-3/4
BUSH-S25C-11/2-3/8
BUSH-S25C-11/2-11/4
BUSH-S25C-11/4-1
BUSH-S25C-11/4-1/2
BUSH-S25C-11/4-3/4
BUSH-S25C-11/4-3/8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Nominal M1 Thread Nominal M2
1 Piece(s)Available

10 Days or more

101B(25A)1/2B(15A)
1 Piece(s)Available

10 Days or more

101B(25A)1/4B(8A)
1 Piece(s)Available

10 Days or more

101/2B(15A)1/4B(8A)
1 Piece(s)Available

10 Days or more

101/2B(15A)1/8B(6A)
1 Piece(s)Available

10 Days or more

101/2B(15A)3/8B(10A)
1 Piece(s)Available

10 Days or more

101B(25A)3/4B(20A)
1 Piece(s)Available

10 Days or more

101B(25A)3/8B(10A)
1 Piece(s)Available

10 Days or more

101/4B(8A)1/8B(6A)
1 Piece(s)Available

10 Days or more

102B(50A)1B(25A)
1 Piece(s)Available

10 Days or more

102B(50A)1/2B(15A)
1 Piece(s)Available

10 Days or more

102B(50A)3/4B(20A)
1 Piece(s)Available

10 Days or more

102B(50A)1 1/2B(40A)
1 Piece(s)Available

10 Days or more

102B(50A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

103/4B(20A)1/2B(15A)
1 Piece(s)Available

10 Days or more

103/4B(20A)1/4B(8A)
1 Piece(s)Available

10 Days or more

103/4B(20A)1/8B(6A)
1 Piece(s)Available

10 Days or more

103/4B(20A)3/8B(10A)
1 Piece(s)Available

10 Days or more

103/8B(10A)1/4B(8A)
1 Piece(s)Available

10 Days or more

103/8B(10A)1/8B(6A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)1B(25A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)1/2B(15A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)3/4B(20A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)3/8B(10A)
1 Piece(s)Available

10 Days or more

101 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)1B(25A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)1/2B(15A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)3/4B(20A)
1 Piece(s)Available

10 Days or more

101 1/4B(32A)3/8B(10A)

Loading...

  1. 1

Basic Information

Material S25C Connection Type Screw⇔Screw Different Diameter Connection Thread Type M1 R
Connection Thread Type M2 Rc Applicable Fluid no manufacturer restrictions Type Fitting
Interior Resin Lining No

Additional Products in this Category

Tech Support